??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BNS 816-B04-KHG-12-610-11
HELP_VARIABLE
Company
Balluff
Description
BNS 816 Multiple Position Switches Series 610-11
Bill of material
BALLUFF BNS 816-B04-KHG-12-610-11
TC
Product identifier
BNS 816-B04-KHG-12-610-11
PX
Product view
40134_00
GF
Housing form
Standard 2 x M20x1,5 on the side
SA
number of plungers
CS
Code for Switching element
T
Switch position spacing
12 mm
H
Height H
60 mm
M
gap M
12 mm
SV
Connector
W
Weight
Kg
TRAFFIC
Customs number
DESCRIPT
Description
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.